??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2P0-P25A0-Q120AE-SA3A50
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2P0-P25A0-Q120AE-SA3A50
VERF
Availability
no more available
BC
Order code
BIC0074
TC
Product identifier
BIC 2P0-P25A0-Q120AE-SA3A50
PX
Product view
51619_5_00
ICON
ROT
Rotation
W
Weight
0.950 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Power only, Transmission distance = 0...4 mm, Component = Remote, Connection = Connector, 7/8", 5-pin, Output voltage = 24 VDC, Rated output current = 5 A, Housing material = Aluminum, black anodized, Dimension = 120 x 45 x 120 mm, Ambient temperature = -10...50 °C, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.